Optyma™, OP-MCNC009NUA11G

114F1413

Segment usage: Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50

Product details

Gross weight 25.5 Kilogram
Net weight 22 Kilogram
Volume 95.823 Liter
EAN 5702428566698

 

Air flow @ 50Hz [m³/h] 631 m³/h
Applications MBP
Approval CE
EAC
China RoHS compliance Out of scope
Compressor model NUY90RAb
Compressor power supply [V] 230/1/50
Condenser type BG_4/5
Description OP-MCNC009NUA11G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan blade size [mm] 254 mm
Fan cowl/grill type Grill
Fan current @ 50Hz [A] 0.18 A
Fan diameter [mm] 254 mm
Fan power consumption @ 50Hz [W] 13 W
Fan power supply [V/Ph/Hz] 230/1/50
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
Low value of voltage range at 60Hz [V] 207 V
Model number OP-MCNC009NUA11G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Receiver approval CE
Refrigerants R290
RLA 3.7 A
Segment usage Medium Back Pressure
Speed Platform Fixed-speed
Type Optyma™ A11
UK RoHS compliance Out of scope
Version A11
Voltage 50Hz [V] 207 V
Voltage 50Hz [V] [Max] 253 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality