Bock Semi-Hermetic Condensing Unit , SHGX34e/215-4 L

114D16106

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16106

Product details

Gross weight 209.5 Kilogram
Net weight 178 Kilogram
Volume 1102.29 Liter

 

Air flow @ 50Hz [m³/h] 5900 m³/h
Air flow @ 60Hz [m³/h] 7000 m³/h
Anti-vibration pads Yes
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 4
Description SHGX34e/215-4 L
Discharge connection size [in] 5/8 in
Discharge connection size [mm] 16 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family SHG L
Fan power consumption @ 50Hz [W] 550 W
Fan power consumption @ 60Hz [W] 800 W
Frequency [Hz] 50 Hz
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16106
Length [mm] 750 mm
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number SHGX34e/215-4 L
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Number of fans 1
Oil pressure safety switch No
Oil separator No
Oil sump heater No
Oil type BOCKlub E55
Phase 3
Pressure switch No
Product group Bock Semi-Hermetic Condensing Units
Product Name Description Bare unit
Refrigerants R134a
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
Safety valve for receiver No
Speed controller No
Step protection for CR/SU No
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Bock Semi-Hermetic Condensing Unit
Terminal box reduced/steel TB No
Total height [mm] 746 mm
Type SHGX34
Width [mm] 1086 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality