Micro Plate heat exchanger, MPHE C62L-EZ, Number of plates: 100

111B2134

Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product details

Bruto masa 18.2 Kilogram
Neto masa 17.9 Kilogram
Volume 39.029 Liter
EAN 5702424244033

 

Application Chiller
China RoHS compliance Yes
Contain batteries No
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Funkcija Evaporator
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Maks. delovni tlak [bar] 45 bar
Material lota Copper brazing
Material plošče AISI 316L
Max working pressure [psi] 653 psi
Model no. 62
Number of plates 100
Oblika pakiranja Enojno pakiranje
Opomba glede funkcije With distributor
PED category II
Plate material no. AISI 316L
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q3 conn. size range Null
Q3 conn. type Null
Q4 conn. size range 1"3/8 in
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
Razpon velikosti priklj. Q1 G1"1/4
Razpon velikosti priklj. Q2 G1"1/4
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R290
R404A
R407C
R410A
R444B
R448A
R449A
R450A
R452B
R454B
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Soglasje AS
CRN
EAC
KRAIA
PED
RoHS
UA
UL
Temp. razpon konstrukcije [°C] [Maks] 200 °C
Temp. razpon konstrukcije [°C] [Min] -196 °C
Temp. razpon konstrukcije [°F] [Maks] 320 °F
Temp. razpon konstrukcije [°F] [Min] -390 °F
Type MPHE C62L-EZ
Type designation C62L-EZ
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes
Vrsta priklj. Q1 G External thread connection
Vrsta priklj. Q2 G External thread connection
Vzorec plošče Z

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality