Rotary position sensor, DST X520, 30 °, Redundant, 4 - 20 mA

098G1511

This product has been discontinued.

Supply voltage [V] DC: 36, Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW + CCW, Specification key: AR030030HA33000 0033A

Product details

Gross weight 0.08 Kilogram
Net weight 0.036 Kilogram
Volume 0.253 Liter
EAN 5714279618631

 

Accessories PKIT 384 MAGNET
Angle/Channel 1 [°] 30 °
Angle/Channel 2 [°] 30 °
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Circuit Type Redundant
Contain batteries No
Electrical connection AMP SuperSeal
Electrical connection size 6 pin
Electrical connection standard 282108-1
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Output signal 4 - 20 mA
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CW + CCW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key AR030030HA33000 0033A
Supply voltage [V] DC 36 V
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 9 V
Type DST X520

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality