Thermostats, ECtemp TAI, Sensor type: NTC, 10 A
088L0461
Temperature - room [°C]: 5 - 38, Display type: LCD, Application: Floor heating
Temperature - room [°C]: 5 - 38, Display type: LCD, Application: Floor heating
Gross weight | 0.18 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.556 Liter |
EAN | 5703466249543 |
Gross weight | 0.18 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.556 Liter |
EAN | 5703466249543 |
Application | Floor heating |
China RoHS compliance | Out of scope |
Depth [mm] | 17 mm |
Description | ECtemp TAI 0.5 |
Display (Yes/No) | Yes |
Display type | LCD |
Ecodesign class | 4 |
Element IP Class | 30 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height [mm] | 84 mm |
In scope of WEEE and contain batteries | No |
Pollution degree | 2 |
Product description | ECtemp TAI |
Product group | Thermostats |
Regulation type | PI (Proportional Integral) |
Resistive load max [A] | 10 A |
Sensor type | NTC |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Temperature - room [°C] [Max] | 38 °C |
Temperature - room [°C] [Min] | 5 °C |
Type | ECtemp TAI |
UK RoHS compliance | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 81 mm |
Application | Floor heating |
China RoHS compliance | Out of scope |
Depth [mm] | 17 mm |
Description | ECtemp TAI 0.5 |
Display (Yes/No) | Yes |
Display type | LCD |
Ecodesign class | 4 |
Element IP Class | 30 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height [mm] | 84 mm |
In scope of WEEE and contain batteries | No |
Pollution degree | 2 |
Product description | ECtemp TAI |
Product group | Thermostats |
Regulation type | PI (Proportional Integral) |
Resistive load max [A] | 10 A |
Sensor type | NTC |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Temperature - room [°C] [Max] | 38 °C |
Temperature - room [°C] [Min] | 5 °C |
Type | ECtemp TAI |
UK RoHS compliance | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 81 mm |