FP720 - V2, Supply voltage [V] AC: 230, 2 Channel Programmer

087N7885

Two channel programmer timeswitch

Product details

Gross weight 310 Gram
Net weight 310 Gram
Volume 1.155 Liter
EAN 5715162419281

 

1 Primary battery SUM weight Kg 0.0009
1 Primary battery weight Kg 0.0009
Ambient temperature [°C] [max] 40 °C
Application Room heating
Approval CE
UKCA
Automatic daylight saving Yes
Back lit display Yes
Backplate Industry Standard Backplate
Battery type or Name Coin battery Manganese Lithium (CR1220)
Category name 2 Channel Programmer
CE evaluated Yes
Colour White RAL 9010
Contain batteries Yes
Depth [mm] 31 mm
Description Two channel programmer timeswitch
EEE category 5 small equipment (any external dimension < 50 cm)
Factory pre-set programmes Yes
Frequency [Hz] 50/60 Hz
Function Digital programmable timeswitch
Height [mm] 90 mm
Holiday function Yes
In scope of WEEE Yes
Material ABS+PC, non-flammable
On/Offs 1 / 2 / 3 per day
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product description FP720 - V2
Product group Programmers, Timeswitches
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1076e053-04a2-4646-987d-f4036bc6aef1
SCIP dossier product name Electronic programmable room thermostat
Service Interval timer Yes
Supply voltage [V] AC 230 V
Tolerance ±10%
Type FP720
UNSPSC CODE 41112209
Warranty [Year] 5
Width [mm] 155 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality