ESMC, Sensors

087N0015

Sensor ESMC, I-p

Product details

Gross weight 0.053 Kilogram
Net weight 0.042 Kilogram
Volume 0.468 Liter
EAN 5702421011461

 

Ambient temperature max. [°C] 100 °C
Ambient temperature max. [°F] 212 °F
Cable length [in] 78.74 in
Cable length [m] 2 m
Cable tempr. range [°C] [max] 100 °C
Cable tempr. range [°C] [min] -40 °C
Cable type PVC
CE evaluated Yes
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Cable
Electrical connection size 2 wire
EU RoHS compliance Yes with exemptions
In scope of WEEE Yes
Measuring range [°C] [max] 100 °C
Measuring range [°C] [min] -50 °C
Measuring range [°F] [max] 212 °F
Measuring range [°F] [min] -58 °F
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Type ESMC
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality