Temperature sensor insert, MBT 156, 300 mm, MBT 156-B01-300-0-0000

084Z4336

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Terminal block, Electrical connection size: 3 terminals, Used for product: MBT 5116

Product details

Gross weight 0.157 Kilogram
Net weight 0.155 Kilogram
Volume 0.79 Liter
EAN 5702423163298

 

CE evaluated Yes
China RoHS compliance Yes exceed limitations
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Terminal block
Electrical connection size 3 terminals
Enclosure rating IP IP00
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
Extension length [in] 1.97 in
Extension length [mm] 50 mm
In scope of WEEE Yes
Insertion length [in] 11.8 in
Insertion length [mm] 300 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Product group Accessories, sensors
Product Name Description Temperature sensor insert
Protection tube diameter [in] 0.315 in
Protection tube diameter [mm] 8 mm
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Temperature range [°C] [max] 600 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 1112 °F
Temperature range [°F] [min] -58 °F
Type MBT 156
Type designation MBT 156-B01-300-0-0000
Used for product MBT 5116
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality