Sensor pocket, MBT 120

084Z2470

Protection tube diameter [mm]: 11.0, Insertion length [mm]: 90, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560

Product details

Gross weight 0.104 Kilogram
Net weight 0.101 Kilogram
Volume 0.141 Liter
EAN 5702428989398

 

CE evaluated Yes
China RoHS compliance Out of scope
Connection material AISI 316 Ti
Connection standard ISO 228
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes with exemptions
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 3.54 in
Insertion length [mm] 90 mm
Packing format Multi pack
Process connection Male/Female Male
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Accessories, sensors
Product Name Description Sensor pocket
Protection tube diameter [in] 0.433 in
Protection tube diameter [mm] 11 mm
Protection tube material AISI 316 Ti
Quantity per packing format 20 pc
REACH Candidate List substances No
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 120
Type designation MBT 120-630-090-3
UK RoHS compliance Out of scope
Used for product MBT 3560, MBT 5560

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality