Liquid level sensor, AKS 4100 U, Coaxial version

084H4583

Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1397, Supply voltage [V] DC: 14 - 30

Product details

Gross weight 7.18 Kilogram
Net weight 4.3 Kilogram
Volume 62.169 Liter
EAN 5702428869829

 

Ambient temperature range [°C] [max] 80 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 176 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
LLC CDC TYSK
UKCA
Connection size [in] 3/4
Connection type NPT
Design Coaxial version
Enclosure rating IP IP67
In scope of WEEE and contain batteries No
Insertion length [in] 55 in
Insertion length [mm] 1397 mm
Load resistance max. [Ohm] 500
Max. Working Pressure [bar] 100 bar
Max. Working Pressure [psig] 1450 psig
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Single pack
Parts included HMI with EN,JA,ZH,RU Language
Power consumption [W] 0.7 W
Product accessories Liq. level switch accessories
Product description Liquid Level Sensor
Product group Sensors
Product Name Description Liquid level sensor
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable Liq. level switch spare parts
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 14 V
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -76 °F
Type AKS 4100 U

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality