Liquid level sensor, AKS 4100, Coaxial version D22

084H4567

Design: Coaxial version D22, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 280, Supply voltage [V] DC: 14 - 30

Product details

Gross weight 3.62 Kilogram
Net weight 2.4 Kilogram
Volume 14.511 Liter
EAN 5702428937658

 

Ambient temperature range [°C] [max] 80 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 176 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UKCA
China RoHS compliance Out of scope
Connection size [in] 1
Connection type G
Design Coaxial version D22
Enclosure rating IP IP67
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Insertion length [in] 11.02 in
Insertion length [mm] 280 mm
Load resistance max. [Ohm] 500
Max. Working Pressure [bar] 100 bar
Max. Working Pressure [psig] 1450 psig
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Single pack
Parts included HMI with EN,JA,ZH,RU Language
Power consumption [W] 0.7 W
Product accessories Liq. level switch accessories
Product description Liquid Level Sensor
Product group Sensors
Product Name Description Liquid level sensor
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R717
Serviceable Liq. level switch spare parts
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 14 V
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -76 °F
Type AKS 4100
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality