TWA-ZL, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, 2.80 mm

082H3101

TWA-ZL NO 24VAC/DC 3min 2,8mm 90N

Product details

Gross weight 0.15 Kilogram
Net weight 0.15 Kilogram
Volume 0.476 Liter
EAN 5702420113685

 

Actuator speed [s/mm] 180 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 60 °C
Ambient temperature [°C] [min] 2 °C
Application Hot water and fan coils
China RoHS compliance Out of scope
Closing force [N] 90 N
Control signal type On/Off
Description TWA-ZL NO 24VAC/DC 3min 2,8mm 90N
EU RoHS compliance Yes with exemptions
Frequency [Hz] 50/60
Grade of enclosure IP41
In scope of WEEE and contain batteries No
Manual operation No
Power consumption [W] 2 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 2.8 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Turn time per 90° [s] 180 "
Type TWA-ZL

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality