Butterfly valves, VFY-WA, Electric actuator, Supply voltage [V] AC: 230, Wafer

082G7410

VFY-WA PN16 DN200 CI/SS/EPDM 230V

Product details

Gross weight 18.894 Kilogram
Net weight 16.6 Kilogram
Volume 93.186 Liter
EAN 5702428928755

 

Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
Approval CE
Approval standard PED 97/23/CE, EN 12266-1, Rate A
Body material Cast iron EN GJL 250 (DIN GG25)
CE evaluated Yes
China RoHS compliance Out of scope
Connection types Wafer
Description VFY-WA PN16 DN200 CI/SS/EPDM 230V
Diameter [mm] 200 mm
Diameter [mm] [Max] 200 mm
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Flanges material Cast iron EN GJL 250 (DIN GG25)
Function On/off
Grade of enclosure IP68
In scope of WEEE and contain batteries No
Label product Yes
Leakage rate [% Kvs] Leakage rate A
Length [mm] 60 mm
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Medium alternative 2 Circulation water
Mounting orientation except cap down
Number of ports 2
Operating torque [Nm] 150 N-m
Operation type Electric actuator
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dechlorane Plus (CAS no. 13560-89-9)
Imidazolidine-2-thione (CAS no. 96-45-7)
Rotation angle [°] 90 °
SCIP dossier no. cea098ef-0308-4794-9f39-e2266b743cf5
Stem sealing material Nitrile/Viton/Zinc coated S. + PTFE
Storage temperature [°C] [Min] -10 °C
Supply voltage [V] AC 230 V
Type VFY-WA
UK RoHS compliance Out of scope
Valve body material Cast iron EN GJL 250 (DIN GG25)
Valve disc material Stainless Steel
Valve liner material EPDM
Valve size DN 200
Valve stem material Stainless steel AISI 420
Valve type Concentric Design

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality