I/O module, AS-XP05

080G6014

Function: I/O module, Packing format: Single pack, Quantity per packing format: 1

Product details

Gross weight 0.29 Kilogram
Net weight 0.324 Kilogram
Volume 1.152 Liter
EAN 5715162703373

 

Analog inputs (AI) [pc] 10 pc
Analog outputs (AO) [pc] 2 pc
Application area Programmable controller
Approval CE
UL Recognized
Buzzer No
CE evaluated Yes
Connector kit Code No. 080G6025
Connector kit included Yes
Digital inputs (DI) [pc] 10 pc
Digital outputs (DO) [pc] 5 pc
Enclosure rating IP IP20
Function I/O module
Mounting method DIN rail
Packing format Single pack
Power consumption [W] 5 W
Product group Programmable controllers
Product Name Description I/O module
Quantity per packing format 1 pc
Real time clock No
Serviceable No
Type AS-XP05
Type designation AS-XP05 S
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality