Electronic refrigerat. control, ERC 112C

080G3496

This product is not available in this store. Please contact your local Customer Service Center.

Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27

Product details

Gross weight 123.4 Gram
Net weight 109 Gram
Volume 0.417 Liter
EAN 5715162507858

 

Analog inputs (AI) [pc] 4 pc
China RoHS compliance Out of scope
Contain batteries No
Digital inputs (DI) [pc] 1 pc
Digital outputs (DO) [pc] 3 pc
Division 25
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(a)
7(c)-I
In scope of WEEE Yes
Other RoHS documentation EAEU RoHS
Packing format Industrial pack
PFAS content [Yes/No] No
Product group Temperature controllers
Product Name Description Electronic refrigerat. control
Quantity per packing format 27 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f9979c81-745e-4c5b-923c-1643525a47fd
SCIP dossier product name ERC112x
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 100 V
Type ERC 112C

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality