MMITXS

080G0302

Napajalna napetost [V] AC: 24, Vrsta komunikacije: RS485; ETHER; MODBUS, Oblika pakiranja: Skupinsko pakiranje, Količina v pakiranju: 1

Product details

Gross weight 0.588 Kilogram
Net weight 0.588 Kilogram
Volume 1.076 Liter
EAN 5702428477635

 

Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Communication type ETHER
MODBUS
RS485
Connector kit included No
Display type LCD
EEE category 5 small equipment (any external dimension < 50 cm)
Enclosure rating IP IP54
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Function Programmable controller
In scope of WEEE Yes
Mounting method Panel mounting
Packing format Multi pack
Power consumption [W] 3.7 W
Product accessories Electron. control accessories
Product group Programmable controllers
Product Name Description Touch screen
Quantity per packing format 1 pc
REACH Candidate List substances No
Real time clock Yes
Serviceable No
Supply voltage [V] AC 24 V
Type MMITXS
UK RoHS compliance Out of scope

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality