Brazed plate heat exchanger, SL34TL-1, Number of plates: 14

079U2618

30 bar, Brazing material: Copper

Product details

Gross weight 4.094 Kilogram
Net weight 3.58 Kilogram
Volume 7.791 Liter
EAN 5702425170003

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 27 mm
Connection length 2 [mm] 27 mm
Connection size 1 1
Connection size 2 1
Connection standard ISO 7
Connection type 1 R
Connection type 2 R
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole[mm] 65 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Material Description (Short Te SL34TL-1-14_2_30_S1_4B1
Max working pressure 1 [bar] 30 bar
Max working pressure 2 [bar] 30 bar
Number of passes 1
Number of plates 14
Packing format Single pack
PED category II
Plate material no. 1.4404
Plate pattern TL
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 225 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 297 mm
Total width [mm] 119 mm
Type SL34TL-1
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 1[mm] 242 mm
Vertical center porthole 2[mm] 242 mm
Volume per channel 1 [l] 0.061 L
Volume per channel 2 [l] 0.061 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality