Thermostat, B62

077B3647

Product Type: B62, Warm cut-in [°C]: 4.5, Warm cut-out [°C]: -12, Cold cut-out [°C]: -26, Cold cut-out [°C]: -26, Capillary tube length [mm]: 1000

Product details

Gross weight 0.086 Kilogram
Net weight 0.08 Kilogram
Volume 0.309 Cubic decimeter
EAN 5702428997904

 

Adjusted at pressure [mm Hg] 737 mmHg
Adjusting position Cold
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
CMIM
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 1000 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] 4.5 °C
Cold cut-out [°C] -26 °C
Contain batteries No
EU RoHS compliance Out of scope
In scope of WEEE No
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 90 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B62
UL evaluated Yes
Warm cut-in [°C] 4.5 °C
Warm cut-out [°C] -12 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality