Refrigerant distributor, RD 21, 4 pc, 3/16 in, 5 mm

069G2336

Inlet connection type: Solder, ODM, Outlet size [in]: 3/16 in, Number of holes: 4, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

Product details

Gross weight 0.06 Kilogram
Net weight 0.039 Kilogram
EAN 5702424286620

 

Approval UL
Body size 21
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection type Solder, ODM
Inlet size [mm] 12 mm
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Nozzle size [mm] 5 mm
Number of holes 4 pc
Outlet size [in] 3/16 in
Packing format Industrial pack
Product group Refrigerant distributors
Product Name Description Refrigerant distributor
Quantity per packing format 24 pc
Type RD 21
Type designation RD21-A05-H04
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality