Element for expansion valve, 55 °C - 95 °C, TEAT 85; TEAT 20

068G3260

Packing format: Multi pack

Product details

Gross weight 0.628 Kilogram
Net weight 0.529 Kilogram
Volume 2.212 Liter
EAN 5702422047513

 

Body material Stainless steel
Capillary tube length [in] 196.8 in
Capillary tube length [mm] 5000 mm
Direction Straightway
In scope of WEEE and contain batteries No
Packing format Multi pack
Pressure equalization Internally equalized
Product group Expansion valves
Product Name Description Element for expansion valve
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 28ac93c7-8f38-4a98-acf0-30588207863b
SCIP dossier product name TEA/TEAT/TEVA
Temperature range [°C] [max] 95 °C
Temperature range [°C] [min] 55 °C
Temperature range [°F] [max] 203 °F
Temperature range [°F] [min] 131 °F
Type Element
Used for product TEAT 20
TEAT 85

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality