Valve body for expansion valve, TEH, Solder, ODF, 12 mm, Solder, ODF, 22.00 mm

067B4005

This product is not available in this store. Please contact your local Customer Service Center.

Direction: Angleway, Used for product: TE 5, Inlet connection type: Solder, ODF, Inlet size [mm]: 12, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00

Product details

Gross weight 0.288 Kilogram
Net weight 0.268 Kilogram
Volume 0.308 Liter
EAN 5702428321105

 

Approval LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Contain batteries No
Direction Angleway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Inlet connection type Solder, ODF
Inlet size [mm] 12 mm
Outlet connection type Solder, ODF
Outlet size [mm] 22 mm
Packing format Multi pack
Parts included Screws
Washers
Parts Program name TE 5
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Valve body for expansion valve
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Type TEH
Used for product TE 5

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality