Valve body for expansion valve, TEH, Solder, ODF, 12 mm, Solder, ODF, 16.00 mm
067B4002
Direction: Straightway, Used for product: TE 5, Inlet connection type: Solder, ODF, Inlet size [mm]: 12, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00