Thread tailpieces, PN 16, DN 25, R 1, External Thread

065Z7012

Taipiece ext.thr.for VMV PN16 DN25 R 1

Product details

Gross weight 0.528 Kilogram
Net weight 0.494 Kilogram
Volume 0.5 Liter
EAN 5702421520062

 

Connection size R 1
Connection types External Thread
Description Taipiece ext.thr.for VMV PN16 DN25 R 1
Diameter [mm] 25 mm
EU RoHS compliance Out of scope
For valve size DN 25
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 3
Pressure class PN 16
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Thread tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality