HRE 4, PN 6, DN 25, 10 m³/h, Rp 1

065Z0424

HRE 4 PN6 25/10 rotary 4-way Rp1

Product details

Gross weight 1.75 Kilogram
Net weight 1.704 Kilogram
Volume 2.212 Liter
EAN 5710104033419

 

Application Heating
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 1 bar
Closing differential pressure (mixing) [bar] [Max] 1 bar
Connection size Rp 1
Connection types Internal thread
Contain batteries No
Description HRE 4 PN6 25/10 rotary 4-way Rp1
Diameter [mm] 25 mm
Flow characteristic S characteristic
Function Mixing valve
Kvs values [m³/h] 10 m³/h
Leakage through port max. [% Kvs] 1.5
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 110 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 4
Operating torque [Nm] 5 N-m
Permissible media District heating/cooling circulation water
Pressure class PN 6
Pressure nominal [bar] 6 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b522cde8-91be-41f7-a332-895ff80167a5
SCIP dossier product name HRB HRE HFE
Slide shoe material DZR brass CuZn36Pb2AS (CW 602N)
Stuffing box sealing material EPDM
Type HRE 4
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material DZR brass CuZn36Pb2AS (CW 602N)
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality