Hot tap tools, Hot tap hole saw Ø24 DN25/32

065N8012

Hot tap hole saw Ø24 DN25/32

Product details

Gross weight 0.058 Kilogram
Net weight 0.05 Kilogram
Volume 0.159 Liter
EAN 5702421653470

 

Ambient temperature [°C] [min] -40 °C
Application Heating and cooling
Approval standard EN 12266 part 1 P10-P11-P12 & part 2 F20
FW 432 from October 1998
PED Directive 97/23/EEC Modul H1
Description Hot tap hole saw Ø24 DN25/32
In scope of WEEE and contain batteries No
Product group Ball valves accessories
REACH Candidate List substances No
Type Hot tap tools

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality