Ball valves, JIP-FF, FB, Gear flange, Full Bore, PN 16, DN 350, Flange

065N1274

JIP-FF DN350 FB PN16 GF

Product details

Gross weight 661 Kilogram
Net weight 646 Kilogram
Volume 633.86 Liter
EAN 5702428974370

 

China RoHS compliance Out of scope
Connection types Flange
Description JIP-FF DN350 FB PN16 GF
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Media pH [Max] 10
Pressure class PN 16
Product group Ball valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type JIP-FF, FB, Gear flange
UK RoHS compliance Out of scope
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 350
Valve type Full Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality