Ball valves, JIP-FF, FB, Worm gear, Full Bore, PN 16, DN 350, Flange

065N1273

JIP-FF DN350 FB PN16 WG

Product details

Gross weight 715 Kilogram
Net weight 700 Kilogram
Volume 732.82 Liter
EAN 5702428974400

 

China RoHS compliance Out of scope
Connection types Flange
Description JIP-FF DN350 FB PN16 WG
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Media pH [Max] 10
Pressure class PN 16
Product group Ball valves
Type JIP-FF, FB, Worm gear
UK RoHS compliance Out of scope
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 350
Valve type Full Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality