Ball valves, JIP-WW, FB, Gear flange, Full Bore, PN 25, DN 350, Welded

065N1174

JIP-WW DN350 FB PN25 GF

Product details

Gross weight 522.2 Kilogram
Net weight 522.2 Kilogram
Volume 1648.703 Liter
EAN 5702428973373

 

China RoHS compliance Out of scope
Connection types Welded
Description JIP-WW DN350 FB PN25 GF
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media temperature [°C] [Max] 180 °C
Pressure class PN 25
Product group Ball valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type JIP-WW, FB, Gear flange
UK RoHS compliance Out of scope
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 350
Valve type Full Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality