Ball valves, JIP-WW, FB, Worm gear, Full Bore, PN 25, DN 350, Welded

065N1173

JIP-WW DN350 FB PN25 WG

Product details

Gross weight 692 Kilogram
Net weight 644 Kilogram
Volume 1663.744 Liter
EAN 5710104511900

 

China RoHS compliance Out of scope
Connection types Welded
Description JIP-WW DN350 FB PN25 WG
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media temperature [°C] [Max] 180 °C
Pressure class PN 25
Product group Ball valves
Type JIP-WW, FB, Worm gear
UK RoHS compliance Out of scope
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 350
Valve type Full Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality