Ball valves, JIP-CC, Branching, Reduced Bore, PN 16, DN 15, Copper

065N0030

Product details

Gross weight 0.879 Kilogram
Net weight 0.702 Kilogram
Volume 24 Liter
EAN 5710104514109

 

China RoHS compliance Out of scope
Connection types Copper
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 180 °C
Permissible media District heating/cooling circulation water
Pressure class PN 16
Product group Ball valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type JIP-CC, Branching
UK RoHS compliance Out of scope
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 15
Valve type Reduced Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality