Product details

Gross weight 0.006 Kilogram
Net weight 0.002 Kilogram
Volume 0.059 Liter
EAN 5710104031682

 

Body material Reinforced graphite
China RoHS compliance Out of scope
Description FVF Gasket DN50
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FVF gasket
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality