Screens DN100 PN16-25 Fine+gasket

065B7832

Screens DN100 PN16-25 Fine+gasket

Product details

Gross weight 0.316 Kilogram
Net weight 0.202 Kilogram
Volume 2.029 Liter
EAN 5702421556009

 

Body material Stainless steel mat. No 1.4301
Description Screens DN100 PN16-25 Fine+gasket
In scope of WEEE and contain batteries No
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.25 mm
Number of meshes [n/cm²] 625
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FV Screens - Fine

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality