VFQ 22, PN 16, 650 m³/h

065B5575

Product details

Gross weight 276 Kilogram
Net weight 222 Kilogram
Volume 637.44 Liter
EAN 5715162296448

 

Application District heating and cooling
Cavitation factor 0.35
Cavitation factor 100% 0.32
Cavitation factor 25% 0.59
Cavitation factor 50% 0.5
Cavitation factor 75% 0.38
Connection types Flange
Diameter [mm] 200 mm
Differential pressure range [bar] [Max] 10 bar
Kvs values [m³/h] 650 m³/h
Leakage rate [% Kvs] 0.05
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Pressure relieve system Chamber
Product group Pressure flow controllers
Sealing DP material Metal
Type VFQ 22
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone DP material Stainless steel mat. No. 1.4021
Valve cone material Stainless steel, mat. No. 1.4021
Valve seat DP material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4021
Valve size DN 200

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality