VFG 22, PN 16, DN 65, 60 m³/h, Flange

065B5500

Pressure operated valves

Produktdetaljer

Gross weight 33.5 Kilogram
Net weight 24 Kilogram
Volume 337.2 Liter
EAN 5710104095448

 

Applikation Fjernvarme og køling
Cavitation factor 0.42
Cavitation factor 100% 0.36
Cavitation factor 25% 0.6
Cavitation factor 50% 0.49
Cavitation factor 75% 0.42
Connection size DN 65
Description Trykstyrede ventiler
Diameter [mm] 65 mm
Differential pressure range [bar] [Max] 16 bar
Driftstryk [bar] [Maks.] 16 bar
EU RoHS-overensstemmelse Out of scope
Indeholder batterier No
Kina RoHS-overensstemmelse Out of scope
Kvs values [m³/h] 60 m³/h
Leakage rate [% Kvs] 0.03
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Pakning DP-materiale Metal
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Pressure relieve system control valve insert Chamber
Produktgruppe Pressure flow controllers
Tilslutningstyper Flange
Type VFG 22
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone DP material Stainless steel mat. No. 1.4021
Valve seat DP material Stainless steel, mat. No. 1.4021
Valve size DN 65

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality