VFQ 2, PN 16, DN 100, 125 m³/h, Flange

065B2662

VFQ2 PN16 100/125 2-way flange flow/ret

Product details

Gross weight 67.8 Kilogram
Net weight 67.8 Kilogram
Volume 90 Liter
EAN 5702421809266

 

Application District Heating
Cavitation factor 0.4
Cavitation factor 100% 0.35
Cavitation factor 25% 0.4
Cavitation factor 50% 0.62
Cavitation factor 75% 0.65
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description VFQ2 PN16 100/125 2-way flange flow/ret
Diameter [mm] 100 mm
Differential pressure range [bar] [Max] 15 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
Kvs values [m³/h] 125 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 20 mm
Type VFQ 2
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel, mat. No. 1.4404
Valve size DN 100

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality