Weld-on tailpieces, G 2 1/2

065B2007

065Z7075 TAILPICE VM2 DN50

Product details

Gross weight 1.81 Kilogram
Net weight 1.777 Kilogram
Volume 1.464 Liter
EAN 5702425090813

 

Connection size G 2 1/2
Connection types Weld-on
Description 065Z7075 TAILPICE VM2 DN50
Diameter [mm] 50 mm
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 2
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0b511647-5f17-49e9-a796-47228fb71608
SCIP dossier product name ACC. SAC Misc. - Tailpiece
Type Weld-on tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality