Weld-on tailpieces, G 2

065B2006

WELD-ON TAILPIECE VM2 DN40

Product details

Gross weight 0.866 Kilogram
Net weight 0.862 Kilogram
Volume 1.568 Liter
EAN 5702425090790

 

Connection size G 2
Connection types Weld-on
Description WELD-ON TAILPIECE VM2 DN40
Diameter [mm] 40 mm
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 2
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Weld-on tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality