Immersion pockets, For product type: AVT, 210 mm, R 3/4, Stainless steel
065-4417
Imm.pocket,AVT,16mm,SS(Sensor 210),PN25
Imm.pocket,AVT,16mm,SS(Sensor 210),PN25
Gross weight | 0.202 Kilogram |
Net weight | 0.177 Kilogram |
Volume | 0.256 Liter |
EAN | 5702421812730 |
Gross weight | 0.202 Kilogram |
Net weight | 0.177 Kilogram |
Volume | 0.256 Liter |
EAN | 5702421812730 |
Connection size | R 3/4 |
Connection types | External Thread |
Description | Imm.pocket,AVT,16mm,SS(Sensor 210),PN25 |
For product type | AVT |
In scope of WEEE and contain batteries | No |
Length [mm] | 210 mm |
Material | Stainless steel |
Pressure nominal [bar] | 25 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Suitable for valve of diameter [mm] [Max] | 50 mm |
Suitable for valve of diameter [mm] [Min] | 32 mm |
Type | Immersion pockets |
Connection size | R 3/4 |
Connection types | External Thread |
Description | Imm.pocket,AVT,16mm,SS(Sensor 210),PN25 |
For product type | AVT |
In scope of WEEE and contain batteries | No |
Length [mm] | 210 mm |
Material | Stainless steel |
Pressure nominal [bar] | 25 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Suitable for valve of diameter [mm] [Max] | 50 mm |
Suitable for valve of diameter [mm] [Min] | 32 mm |
Type | Immersion pockets |