Immersion pockets, For product type: AVT, 170 mm, R 1/2, Stainless steel
065-4415
Imm.pocket,AVT,9.5mm,SS(Sensor 170),PN25
Imm.pocket,AVT,9.5mm,SS(Sensor 170),PN25
Gross weight | 0.12 Kilogram |
Net weight | 0.09 Kilogram |
Volume | 2.025 Liter |
EAN | 5702421812716 |
Gross weight | 0.12 Kilogram |
Net weight | 0.09 Kilogram |
Volume | 2.025 Liter |
EAN | 5702421812716 |
Connection size | R 1/2 |
Connection types | External Thread |
Description | Imm.pocket,AVT,9.5mm,SS(Sensor 170),PN25 |
For product type | AVT |
In scope of WEEE and contain batteries | No |
Length [mm] | 170 mm |
Material | Stainless steel |
Pressure nominal [bar] | 25 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Suitable for valve of diameter [mm] [Max] | 25 mm |
Suitable for valve of diameter [mm] [Min] | 15 mm |
Type | Immersion pockets |
Connection size | R 1/2 |
Connection types | External Thread |
Description | Imm.pocket,AVT,9.5mm,SS(Sensor 170),PN25 |
For product type | AVT |
In scope of WEEE and contain batteries | No |
Length [mm] | 170 mm |
Material | Stainless steel |
Pressure nominal [bar] | 25 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Suitable for valve of diameter [mm] [Max] | 25 mm |
Suitable for valve of diameter [mm] [Min] | 15 mm |
Type | Immersion pockets |