Immersion pockets, For product type: AVT, 170 mm, R 1/2, BRASS||BRASS
065-4414
Imm.pocket,AVT,9.5mm,Brass(Sens.170)PN25
Imm.pocket,AVT,9.5mm,Brass(Sens.170)PN25
Gross weight | 0.143 Kilogram |
Net weight | 0.13 Kilogram |
Volume | 0.251 Liter |
EAN | 5702421812709 |
Gross weight | 0.143 Kilogram |
Net weight | 0.13 Kilogram |
Volume | 0.251 Liter |
EAN | 5702421812709 |
Connection size | R 1/2 |
Connection types | External Thread |
Description | Imm.pocket,AVT,9.5mm,Brass(Sens.170)PN25 |
For product type | AVT |
In scope of WEEE and contain batteries | No |
Length [mm] | 170 mm |
Material | BRASS |
Pressure nominal [bar] | 25 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8da7413c-b1bc-4889-8b60-6a33e67a96af |
SCIP dossier product name | Imm.pocket,AVT,9.5mm,Brass(Sens.170)PN25 |
Suitable for valve of diameter [mm] [Max] | 25 mm |
Suitable for valve of diameter [mm] [Min] | 15 mm |
Type | Immersion pockets |
Connection size | R 1/2 |
Connection types | External Thread |
Description | Imm.pocket,AVT,9.5mm,Brass(Sens.170)PN25 |
For product type | AVT |
In scope of WEEE and contain batteries | No |
Length [mm] | 170 mm |
Material | BRASS |
Pressure nominal [bar] | 25 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8da7413c-b1bc-4889-8b60-6a33e67a96af |
SCIP dossier product name | Imm.pocket,AVT,9.5mm,Brass(Sens.170)PN25 |
Suitable for valve of diameter [mm] [Max] | 25 mm |
Suitable for valve of diameter [mm] [Min] | 15 mm |
Type | Immersion pockets |