Accessories, sensors, Accessory Cable 10m Round Packard I/14
064G0910
Accessory Cable 10m Round Packard I/14, Used for product: AKS/MBS, Packing format: Industrial pack, Quantity per packing format: 14
Accessory Cable 10m Round Packard I/14, Used for product: AKS/MBS, Packing format: Industrial pack, Quantity per packing format: 14
Gross weight | 0.597 Kilogram |
Net weight | 0.58 Kilogram |
Volume | 1.607 Liter |
EAN | 5702428850544 |
Gross weight | 0.597 Kilogram |
Net weight | 0.58 Kilogram |
Volume | 1.607 Liter |
EAN | 5702428850544 |
Further information | 10 M CABLE |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 14 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |
Further information | 10 M CABLE |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 14 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |