Fan speed controller, XGE-2CIQ01

061H3248

Factory setting [bar]: 15.00, Number of Phases: 1, P band max. [bar]: 6.0, Regulation range [bar] Pe [min]: 8.00, Regulation range [bar] Pe [max]: 18.00, Type designation: XGE-2CIQ01

Product details

Gross weight 0.211 Kilogram
Net weight 0.19 Kilogram
Volume 0.742 Liter
EAN 5715162259092

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 131 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
UKCA
Burst pressure [bar] 131 bar
Burst pressure [psig] 1900 psig
China RoHS compliance Out of scope
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Factory setting [bar] 15 bar
Factory setting [psig] 218 psig
Frequency [Hz] 50/60 Hz
Housing Closed
In scope of WEEE and contain batteries No
Max. current output/phase [A] 3 A
Max. Working Pressure [bar] 47 bar
Max. Working Pressure [psig] 681 psig
Min speed setting [%] 35%@60Hz
45%@50Hz
Number of Phases 1
P band max. [bar] 6 bar
P band max. [psi] 87 psi
Packing format Industrial pack
Pressure connection notes with Schrader
Pressure inlet conn. size [in] 1/4
Pressure inlet conn. std. DIN 8906
Pressure inlet conn. type Flare
Pressure inlet Internal/Extern Internal
Product accessories Electron. control accessories
Product group Electronic controllers
Product Name Description Fan speed controller
Quantity per packing format 60 pc
Refrigerants R407H
R410A
R449B
R450A
R513A
Regulation range [bar] Pe [max] 18 bar
Regulation range [bar] Pe [min] 8 bar
Regulation range [MPa] Pe [max] 1.8 MPa
Regulation range [MPa] Pe [min] 0.8 MPa
Regulation range [psig] Pe [max] 261 psig
Regulation range [psig] Pe [min] 116 psig
Serviceable No
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 200 V
Type XGE
Type designation XGE-2CIQ01
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality