Accessories, sensors, Accessory Cable 2.5m w Round Packard
060G8196
Accessory Cable 2.5m w Round Packard, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 100
Accessory Cable 2.5m w Round Packard, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 100
Gross weight | 0.063 Kilogram |
Net weight | 0.061 Kilogram |
Volume | 0.112 Liter |
EAN | 5702424048761 |
Gross weight | 0.063 Kilogram |
Net weight | 0.061 Kilogram |
Volume | 0.112 Liter |
EAN | 5702424048761 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 100 pc |
Type | Accessory |
Used for product | DST P1XX |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 100 pc |
Type | Accessory |
Used for product | DST P1XX |