Accessories, sensors, Accessory Adapter DN 50, MBS 4010
060G2506
Accessory Adapter DN 50, MBS 4010, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 20
Accessory Adapter DN 50, MBS 4010, Used for product: MBS 4510, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.418 Kg |
Net weight | 0.395 Kg |
Volume | 0.486 Liter |
EAN | 5702423114771 |
Gross weight | 0.418 Kg |
Net weight | 0.395 Kg |
Volume | 0.486 Liter |
EAN | 5702423114771 |
Connection size | DN 50 |
Connection standard | DIN 11851 |
Further information | DAIRY CONNECTION |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Adapter |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Adapter |
Used for product | MBS 4510 |
Connection size | DN 50 |
Connection standard | DIN 11851 |
Further information | DAIRY CONNECTION |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Adapter |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Adapter |
Used for product | MBS 4510 |