Switches accessories, Top Plate For KP Single
060-109766
Top Plate For KP Single, Packing format: Multi pack, Quantity per packing format: 10
Top Plate For KP Single, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.013 Kilogram |
Net weight | 0.012 Kilogram |
Volume | 0.03 Liter |
EAN | 5702428017633 |
Gross weight | 0.013 Kilogram |
Net weight | 0.012 Kilogram |
Volume | 0.03 Liter |
EAN | 5702428017633 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Top cover |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Top cover |
Used for product | KP single |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Top cover |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Top cover |
Used for product | KP single |