Switches accessories, Screwed Cable Entry With Nut
060-105966
Screwed Cable Entry With Nut, Packing format: Multi pack, Quantity per packing format: 5
Screwed Cable Entry With Nut, Packing format: Multi pack, Quantity per packing format: 5
Gross weight | 0.03 Kilogram |
Net weight | 0.029 Kilogram |
Volume | 0.027 Liter |
EAN | 5702428017619 |
Gross weight | 0.03 Kilogram |
Net weight | 0.029 Kilogram |
Volume | 0.027 Liter |
EAN | 5702428017619 |
Electrical connection size | Pg 13.5 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | KP screwed on |
Product group | Switches accessories |
Product Name Description | Cable entry |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Cable entry |
Used for product | KP |
Electrical connection size | Pg 13.5 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | KP screwed on |
Product group | Switches accessories |
Product Name Description | Cable entry |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Cable entry |
Used for product | KP |