Switches accessories, IP55 Transparent Enclosure
060-062866
IP55 Transparent Enclosure, Packing format: Multi pack, Quantity per packing format: 30
IP55 Transparent Enclosure, Packing format: Multi pack, Quantity per packing format: 30
Gross weight | 0.206 Kilogram |
Net weight | 0.169 Kilogram |
Volume | 1.157 Liter |
EAN | 5702428083508 |
Gross weight | 0.206 Kilogram |
Net weight | 0.169 Kilogram |
Volume | 1.157 Liter |
EAN | 5702428083508 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | IP55 enclosure |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | IP55 enclosure |
Used for product | KP single |
Used for product comments | Transparent |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | IP55 enclosure |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | IP55 enclosure |
Used for product | KP single |
Used for product comments | Transparent |