Switches accessories, Capillary Tube
060-019066
Capillary Tube, Packing format: Industrial pack, Quantity per packing format: 50
Capillary Tube, Packing format: Industrial pack, Quantity per packing format: 50
Gross weight | 0.059 Kilogram |
Net weight | 0.058 Kilogram |
Volume | 0.13 Liter |
EAN | 5702428314879 |
Gross weight | 0.059 Kilogram |
Net weight | 0.058 Kilogram |
Volume | 0.13 Liter |
EAN | 5702428314879 |
Capillary tube length [in] | 20 in |
Capillary tube length [mm] | 500 mm |
Capillary tube material | Copper |
Connection notes | 21 mm tube "tail" |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Pressure inlet conn. size [in] | 1/4 in |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
KP MP RT |
Capillary tube length [in] | 20 in |
Capillary tube length [mm] | 500 mm |
Capillary tube material | Copper |
Connection notes | 21 mm tube "tail" |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Pressure inlet conn. size [in] | 1/4 in |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product group | Switches accessories |
Product Name Description | Capillary tube |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Capillary tube |
Used for product |
KP MP RT |