Switches accessories, Locking Plate With Screws
060-018966
Locking Plate With Screws, Packing format: Multi pack, Quantity per packing format: 20
Locking Plate With Screws, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.004 Kilogram |
Net weight | 0.004 Kilogram |
Volume | 0.033 Liter |
EAN | 5702428017534 |
Gross weight | 0.004 Kilogram |
Net weight | 0.004 Kilogram |
Volume | 0.033 Liter |
EAN | 5702428017534 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x screw M3x5 |
Product group | Switches accessories |
Product Name Description | Locking plate |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Locking plate |
Used for product | KP with diff. |
Used for product comments | KP with diff. |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included | 1x screw M3x5 |
Product group | Switches accessories |
Product Name Description | Locking plate |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Locking plate |
Used for product | KP with diff. |
Used for product comments | KP with diff. |