Cable, Relay cable

040B0154

Used for product: COM 20C; COM 10C, Type designation: Relay cable, Cable length [m]: 10, Used for product: COM 20C; COM 10C, Packing format: Multi pack, Quantity per packing format: 35, 24 V - 230 V

Product details

Gross weight 0.402 Kilogram
Net weight 0.386 Kilogram
Volume 1.575 Liter
EAN 5715162665268

 

Approval CE
UKCA
Cable length [m] 10 m
CE evaluated Yes
Contain batteries No
Country of origin MADE IN CHINA
Current max. [A] 3 A
Electrical connection form Form C
Electrical connection standard DIN 43650
Identical product 040B0112
Packing format Multi pack
Product group Oil management accessories
Product Name Description Cable
Quantity per packing format 35 pc
REACH Candidate List substances No
Relay voltage [V] AC [max] 230 V
Relay voltage [V] AC [min] 24 V
Type Accessory
Type designation Relay cable
Used for product COM 10C
COM 20C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality